IESNA:LM-63-2002
[TEST]P951210
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-935-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16474
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2569.6 2412.6 2276.3 2115 1953.8 1853.9 1818.5 1823.7 1853.9 1892.4
2072.4 2631 3538.2 4447.5 5367.1 6071.4 6693.6 7182.5 7682.9 8004.4
8028.3 7629.9 5849.8 5096.6 4240.4 2881.7 1785.2 1410.7 947.8 499.4
249.7 189.3 120.7 70.7 28.1 0 0
2569.6 2434.4 2298.1 2137.9 1974.6 1873.7 1836.2 1833.1 1859.1 1894.5
2032.8 2517.6 3389.4 4411.1 5293.3 6026.7 6672.8 7231.4 7699.6 8071
8154.2 7825.5 6105.8 5225.6 4410 3065.9 1900.7 1463.8 980 524.3
291.3 228.9 156.1 102 66.6 15.6 0
2569.6 2431.3 2303.3 2151.4 1992.3 1893.4 1851.8 1843.5 1860.1 1892.4
1982.9 2338.7 3085.7 4060.5 5006.1 5848.8 6612.4 7265.8 7837.9 8314.4
8489.2 8344.6 7800.5 6132.8 5143.5 3795.2 2381.3 1714.5 1247.4 729.3
491 405.7 354.8 295.5 202.9 35.4 0
2569.6 2445.8 2323.1 2191 2048.4 1942.3 1895.5 1876.8 1883 1908
1952.7 2137.9 2633.1 3434.2 4387.1 5339 6276.4 7172.1 7973.2 8552.7
8904.3 8952.1 8692.1 8240.6 7501.9 6232.7 5089.4 3907.5 2619.6 1213
615.9 405.7 306.9 202.9 80.1 0 0
2569.6 2451 2348.1 2236.7 2121.3 2032.8 1979.8 1959 1955.8 1975.6
2008.9 2077.6 2298.1 2794.4 3559 4466.2 5480.5 6526.1 7564.3 8437.2
9072.8 9416.1 9429.7 9178.9 8838.8 8373.7 7723.5 6603.1 4912.5 2967.1
1267.1 441.1 184.1 103 40.6 3.1 0
2569.6 2471.9 2380.3 2303.3 2220.1 2153.5 2117.1 2100.5 2098.4 2114
2144.1 2187.8 2279.4 2483.3 2898.4 3539.2 4377.8 5334.9 6335.7 7328.2
8272.8 9072.8 9679.3 9923.8 9947.8 9936.3 9948.8 9667.9 8371.6 5950.8
3318.7 1117.3 284 105.1 26 2.1 0
2569.6 2492.7 2423 2373 2333.5 2307.5 2302.3 2311.6 2330.4 2355.3
2392.8 2444.8 2512.4 2624.8 2812 3132.5 3630.8 4300.8 5056.1 5867.5
6749.7 7662.1 8550.6 9353.7 10063.2 10644.8 11253.4 11860.9 11849.5 9988.3
6202.5 2626.9 684.5 193.5 58.3 4.2 0
2569.6 2520.8 2479.1 2455.2 2452.1 2466.7 2496.8 2548.8 2598.8 2659.1
2740.3 2822.4 2904.6 3016 3161.6 3387.4 3736.9 4228 4803.3 5482.6
6256.6 7030.6 7836.9 8604.7 9595.1 10614.6 11852.6 13016.8 13601.4 12902.3
10172.5 5548.1 1554.3 330.8 70.7 5.2 0
2569.6 2552 2537.4 2552 2582.1 2632.1 2695.5 2770.4 2841.2 2920.2
3006.6 3094 3186.6 3309.3 3470.6 3704.7 4029.2 4481.8 5044.6 5696.9
6484.5 7323 8257.2 9273.6 10375.3 11599.8 12891.9 14108.1 14734.4 14111.2
11106.7 5117.4 1087.2 281.9 58.3 5.2 0
2569.6 2550.9 2546.8 2565.5 2601.9 2660.2 2733 2803.7 2885.9 2961.9
3047.2 3130.4 3226.1 3340.5 3506 3744.2 4076.1 4529.7 5103.9 5808.2
6607.2 7483.2 8438.2 9498.3 10628.1 11871.4 13167.6 14326.6 14843.6 13946.8
10470 4261.2 827.1 219.5 43.7 4.2 0
2569.6 2571.7 2588.4 2645.6 2715.3 2810 2924.4 3038.8 3152.2 3266.7
3378 3497.6 3625.6 3798.3 4050.1 4372.6 4767.9 5271.4 5874.8 6551
7273 8022.1 8831.5 9596.1 10297.3 10891.3 11351.2 11491.6 10979.8 9384.9
6021.5 1767.5 321.5 98.8 25 8.3 0
2569.6 2581.1 2612.3 2674.7 2764.2 2876.5 3000.3 3130.4 3258.4 3374.9
3488.3 3598.5 3716.1 3859.7 4031.3 4264.4 4574.4 4952 5375.5 5813.4
6256.6 6702.9 7135.7 7478 7656.9 7659 7495.7 7125.3 6363.8 5286
3430 1151.7 257 84.3 32.3 12.5 0
2569.6 2583.2 2621.7 2684.1 2776.7 2881.7 2993.1 3100.2 3190.7 3259.4
3298.9 3323.9 3332.2 3344.7 3369.7 3410.2 3518.4 3748.4 4039.7 4324.7
4510.9 4596.2 4579.6 4347.6 3837.8 3163.7 2415.7 1583.4 921.7 497.3
266.3 117.6 48.9 19.8 7.3 1 0
2569.6 2589.4 2612.3 2656 2688.2 2705.9 2708 2666.4 2590.5 2460.4
2277.3 2048.4 1788.3 1526.2 1273.4 1037.2 826 683.5 633.6 627.3
633.6 629.4 565.9 448.4 320.4 214.3 142.5 108.2 89.5 72.8
56.2 35.4 14.6 6.2 2.1 0 0
2569.6 2590.5 2585.3 2549.9 2473.9 2358.5 2201.4 1974.6 1678.1 1333.7
1012.3 749 558.7 457.8 421.3 414.1 408.9 402.6 392.2 380.8
363.1 324.6 267.4 208.1 160.2 126.9 100.9 79.1 61.4 45.8
30.2 14.6 6.2 2.1 0 0 0
2569.6 2575.9 2520.8 2387.6 2186.8 1925.7 1569.9 1179.7 846.8 614.8
492.1 439 406.8 379.7 355.8 336 325.6 314.2 303.8 293.4
276.7 247.6 210.1 170.6 134.2 107.2 86.3 66.6 49.9 34.3
17.7 8.3 3.1 0 0 0 0
2569.6 2557.2 2430.2 2207.6 1897.6 1512.7 1069.5 731.4 546.2 482.7
451.5 422.4 386 342.3 297.5 260.1 232 219.5 227.8 240.3
240.3 225.8 199.7 166.5 131.1 104 81.1 63.5 46.8 31.2
19.8 8.3 3.1 0 0 0 0
2569.6 2549.9 2361.6 2045.3 1622.9 1123.6 733.4 544.1 494.2 467.1
439 399.5 352.7 302.7 254.9 214.3 181 164.4 157.1 155
156.1 156.1 151.9 138.4 121.7 104 87.4 69.7 56.2 44.7
33.3 19.8 4.2 0 0 0 0
2569.6 2546.8 2305.4 1930.9 1429.4 916.5 602.4 512.9 484.8 458.8
423.4 377.6 327.7 276.7 233 196.6 173.7 161.3 152.9 145.6
138.4 132.1 126.9 120.7 112.4 100.9 86.3 72.8 62.4 51
37.5 22.9 4.2 0 0 0 0
2569.6 2534.3 2254.4 1827.9 1278.6 782.3 548.3 503.5 479.6 449.4
410.9 368.3 322.5 272.6 228.9 196.6 176.9 166.5 159.2 152.9
144.6 138.4 131.1 123.8 114.4 98.8 79.1 67.6 56.2 44.7
31.2 14.6 2.1 0 0 0 0
2569.6 2533.2 2238.8 1789.4 1217.2 732.4 531.6 499.4 477.5 445.3
405.7 366.2 323.5 276.7 232 197.7 178.9 168.5 160.2 154
147.7 140.4 132.1 122.8 109.2 88.4 64.5 54.1 43.7 32.3
20.8 7.3 0 0 0 0 0
2569.6 2535.3 2229.5 1773.8 1191.2 716.8 531.6 498.3 475.4 444.2
403.7 364.1 323.5 275.7 231 196.6 178.9 168.5 161.3 155
148.8 140.4 132.1 122.8 108.2 85.3 62.4 53.1 41.6 31.2
18.7 6.2 0 0 0 0 0
